IESNA:LM-63-2002
[TEST]P949784
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-935-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12093
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1324.8 1447 1579.9 1721 1843.2 1945.5 2023.1 2068.5 2076 2053.7
2030.6 2028.9 2042.9 2073.5 2145.3 2324.4 2769.3 3437.1 4032.2 4489.5
4841.1 5173 5472.6 5754.1 5943.1 5670.7 4590.2 3210.9 2220.4 1493.2
629.8 199.8 94.9 41.3 13.2 0 0
1324.8 1449.5 1589.8 1726 1849 1951.3 2033.9 2079.3 2085.9 2066
2040.5 2039.6 2050.4 2081.7 2155.2 2295.5 2678.5 3329.8 3993.4 4467.2
4832.9 5201 5482.5 5758.2 5962.1 5786.3 4785.8 3417.3 2326.9 1548.5
670.2 217.1 110.6 48.7 17.3 0 0
1324.8 1447.8 1584 1715.2 1832.5 1929.9 2005 2052 2057 2039.6
2020.7 2017.3 2028.9 2060.3 2130.4 2261.7 2572.9 3159.7 3820.1 4333.5
4713.2 5112.7 5491.6 5839.1 6132.9 6217.1 5543.6 4313.7 2910.5 1890.2
875 345 194 107.3 49.5 16.5 0
1324.8 1437.9 1564.2 1689.7 1795.3 1885.3 1957.1 1994.2 2006.6 1999.2
1985.2 1983.5 1993.4 2008.3 2049.5 2132.9 2274.9 2601.8 3159.7 3800.3
4369.8 4898.9 5438.8 5947.2 6433.4 6813.1 7069.8 7090.4 6646.4 5272.8
2963.3 1060.7 425.9 227.8 104.8 23.9 0
1324.8 1421.4 1532.8 1647.6 1747.4 1832.5 1900.1 1945.5 1966.2 1971.1
1970.3 1975.3 1989.3 2002.5 2028.9 2089.2 2194.8 2354.1 2652.1 3155.6
3813.5 4515.9 5222.5 5957.9 6564.6 7137.5 7699.6 8327.8 8817.2 8457.3
6690.9 3685.5 1450.3 648.8 274 28.1 0
1324.8 1412.3 1510.5 1609.6 1700.4 1783.8 1851.4 1904.3 1933.2 1953.8
1968.6 1992.6 2028.9 2057.8 2085 2128 2219.6 2366.5 2591 2865.9
3271.2 3801.9 4406.1 5054.9 5724.4 6466.4 7295.1 8268.3 9608.8 10405.4
9519.7 7155.6 3891.9 1388.4 345 19.8 0
1324.8 1407.4 1503.9 1603.8 1692.1 1775.5 1847.3 1899.3 1930.7 1950.5
1971.1 1995.1 2029.7 2060.3 2092.5 2140.3 2229.5 2373.9 2600.1 2891.5
3280.3 3800.3 4390.5 5026 5708.7 6459 7305.9 8330.2 9607.2 10357.5
9390.1 7018.6 3872.9 1416.4 340.9 22.3 0
1324.8 1390.8 1470.1 1556.8 1640.1 1721 1793.7 1854.7 1898.5 1932.3
1967.8 2010.7 2057.8 2097.4 2136.2 2191.5 2280.7 2418.5 2623.2 2902.2
3257.1 3691.3 4212.2 4812.3 5490.8 6254.3 7088 7988.5 9094.6 9939.8
8784.2 5485.8 2488.7 846.9 201.4 17.3 0
1324.8 1380.1 1439.5 1508.1 1582.3 1657.5 1731.8 1797 1856.4 1908.4
1962.9 2014.9 2064.4 2108.1 2157.7 2229.5 2332.7 2492 2731.3 3058.2
3490.7 4006.6 4605.1 5258.8 5924.1 6624.1 7343 8106.5 8865.9 9121.8
8104.9 5432.1 2336.8 700.8 282.3 78.4 0
1324.8 1361.1 1404.1 1453.6 1515.5 1583.2 1649.2 1717.7 1780.5 1844
1908.4 1967 2016.5 2069.4 2125.5 2192.3 2296.3 2463.1 2720.6 3096.2
3584.8 4148.6 4752 5363.6 5972.8 6584.4 7214.3 7817.6 8092.5 7568.4
5959.6 2989.7 807.3 306.2 166.7 46.2 0
1324.8 1341.3 1362.8 1397.5 1443.7 1494 1554.3 1612.9 1676.4 1735.9
1805.2 1872.1 1938.1 2007.4 2079.3 2165.1 2283.1 2466.4 2742.1 3154
3694.6 4336 4955.1 5488.3 5949.7 6386.3 6741.3 6825.5 6396.3 5225.8
3260.4 1191.9 239.4 73.5 25.6 9.1 0
1324.8 1331.4 1340.5 1366.9 1404.9 1447 1497.3 1549.3 1605.5 1665.7
1730.1 1796.1 1868.8 1943.1 2025.6 2124.7 2254.2 2444.9 2712.4 3078.9
3570 4139.5 4662 4987.2 5136.6 5163.9 5053.3 4703.3 4061.9 3114.3
1833.3 624 142 40.4 11.6 5 0
1324.8 1318.2 1319 1333.1 1358.7 1390 1428 1468.4 1508.9 1546.9
1589 1627.7 1673.1 1716.9 1764.8 1822.5 1907.6 2041.3 2252.6 2560.5
2955.9 3357 3633.5 3672.3 3451.1 3040.1 2452.4 1721.8 981.4 449
192.3 72.6 27.2 10.7 5 0.8 0
1324.8 1295.1 1277.8 1267.9 1259.6 1244.7 1219.2 1178.7 1125.1 1061.5
988.9 912.1 835.3 766.8 714 675.2 647.1 636.4 691.7 819.7
961.6 1078 1071.4 883.2 619.1 412.7 285.6 198.9 132.9 82.5
52 33 16.5 6.6 1.7 0 0
1324.8 1273.6 1234 1184.5 1113.5 1025.2 921.2 804.8 681 559.6
471.3 425.1 415.2 419.3 433.4 445.7 455.6 456.5 445.7 423.4
398.7 373.9 347.5 318.6 280.6 233.6 182.4 131.2 98.2 71.8
46.2 27.2 10.7 4.1 1.7 0 0
1324.8 1254.7 1183.7 1088.7 958.3 815.5 666.1 534.1 458.1 432.5
419.3 407.8 398.7 389.6 384.7 381.3 377.2 368.1 348.3 319.4
290.6 261.7 233.6 201.4 169.2 141.1 120.5 102.4 80.9 55.3
28.1 14 6.6 2.5 0 0 0
1324.8 1235.7 1135.8 983.9 815.5 644.7 510.1 458.9 444.1 431.7
419.3 406.9 394.6 382.2 364 343.4 319.4 291.4 260.8 231.1
203.1 178.3 158.5 142.8 127.9 113.9 99.1 78.4 53.7 36.3
23.9 13.2 5.8 2.5 0 0 0
1324.8 1224.1 1087.9 910.4 710.7 542.3 473.8 459.8 446.6 432.5
421 406.9 392.1 373.9 350.8 321.9 290.6 258.4 224.5 191.5
164.3 146.9 134.5 123 110.6 98.2 84.2 66.9 52.8 42.1
30.5 19.8 6.6 0.8 0 0 0
1324.8 1207.6 1041.7 831.2 624.8 502.7 475.4 462.2 449 435
422.6 409.4 393.7 372.3 343.4 312.8 275.7 238.5 198.1 169.2
150.2 138.7 129.6 119.7 109 95.7 79.2 65.2 54.5 42.9
31.4 19.8 5.8 0 0 0 0
1324.8 1206 1026.8 800.7 591.8 497.7 480.4 466.4 452.3 439.1
425.9 411.1 395.4 372.3 344.2 307.1 265 222.9 188.2 161.8
145.3 134.5 124.6 113.9 101.5 85.8 68.5 57 46.2 35.5
23.9 13.2 3.3 0 0 0 0
1324.8 1206 1016.1 784.2 577.8 497.7 483.7 469.7 454 439.1
425.9 411.9 396.2 375.6 349.2 312.8 268.3 223.7 185.7 157.7
141.1 131.2 121.3 109.8 95.7 75.9 58.6 48.7 39.6 29.7
19 7.4 0.8 0 0 0 0
1324.8 1210.1 1021.1 786.6 577.8 497.7 483.7 469.7 454.8 440.8
426.7 412.7 397.9 378 351.6 311.2 266.6 220.4 182.4 155.2
140.3 130.4 119.7 109 94.1 71 55.3 46.2 36.3 26.4
16.5 5.8 0 0 0 0 0
